Analog Devices offers a variety of solutions for signal analysis and synthesis, including DDS-based solutions and Phase-Locked Loops for generating LOs and test signals as well as the low-noise amplifiers and gain blocks, mixers, variable-gain amplifiers and video and RF amplifiers to complete the transmit and receive signal chains plus high accuracy, high resolution 14- and 16-bit high speed ADCs. For low-cost solutions and internal level calibration, ADI offers wideband RF detectors as well as dual RF power detectors capable of gain and phase measurement.
Spectrum/Signal Analyzer: Analog Devices offers a variety of solutions for signal analysis and synthesis, including DDS-based solutions and Phase-Locked Loops for generating LOs and test signals, and low-noise amplifiers and gain blocks, mixers, variable-gain amplifiers and video and RF amplifiers to complete the signal source and receive signal chains. For digitizing IFs, Analog Devices provides a wide range of 14- and 16-bit high speed ADCs.
Value Spectrum/Signal Analyzer: For designers on a budget, Analog Devices offers DDS- and PLL-based solutions with integrated sweep capability, PLLs with integrated LOs, LNAs, mixers, and variable gain amplifiers, log amps, and high-speed 14- and 16-bit ADCs. In addition, the Blackfin™ family of DSP can not only process data, it can also double as system controller.
RF Network Analyzer: Analog Devices offers a variety of solutions for RF network analysis and synthesis, including DDS and Phase-Locked Loops for generating LOs as well as the low-noise amplifiers and gain blocks, mixers, variable-gain amplifiers and video and RF amplifiers to complete the signal source and receive signal chains plus high accuracy, high resolution 14- and 16-bit high speed ADCs. For low-cost solutions, ADI offers dual RF power detectors that measure the gain and phase difference between two input ports as well as dual and quad DDS ICs that can serve as synchronized standalone sources or with PLLs in synthesizers. ADI’s families of Blackfin™ and ARM-based processors with integrated ADCs provide signal processing and control functions.