Instrumentation & Measurement

Instrumentation & Measurement

With over 40 years of signal processing experience, ADI helps design engineers meet or exceed their objectives for instrumentation and measurement equipment. Our industry leading portfolio of IC solutions are used to address requirements in electronic test and measurement, chemical analysis, environmental monitoring, and weigh scales.

  • Electronic Test & Measurement
  • Electronic test and measurement designs push the boundaries of performance, power, and integrated features. Whether you are designing for rack-mounted or hand-held equipment, ADI has the applications expertise and broad product portfolio to enable your designs. More ...

  • Weigh Scales
  • ADI offers the widest range of components for weigh scale applications. Leverage our technology and applications expertise to accurately interface with a wide variety of load cells. More ...

  • Chemical Analysis
  • ADI offers high performance analog and mixed signal processing solutions that detect, measure, and control a variety of sensors. Our technology enables a wide range of innovative equipment used to identify and characterize liquids, powders, solids, and gasses. More ...

  • High Temperature Applications
  • ADI understands that many applications require signal processing solutions that can operate beyond 125°C. For designers in oil and gas exploration, geothermal monitoring, industrial engine control, and other applications ADI offers products characterized at elevated temperatures. More ...

Featured Products

  • ADuM3070: Isolated Switch Regulator With Integrated Feedback
  • ADA4528-1: Precision, Ultralow Noise, RRIO, Zero-Drift Op Amp
  • ADM3052: Isolated CAN Transceiver with Integrated High Voltage, Bus-Side, Linear Regulator
  • ADM3053: Signal and Power isolated CAN Transceiver with Integrated Isolated DC/DC Converter
  • ADuM3470: PWM Controller and Transformer Driver with Quad-Channel Isolators
  • AD5541A: 2.7 V to 5.5 V, Serial-Input, Voltage-Output, 16-/12-Bit nanoDAC™ in 8-lead 3 mm × 3 mm LFCSP

News

Up
Up
Up
Up
Send Feedback X

Send Feedback

Close