| EP Part number | Lead Count | Package | Lead Finished | Temp Range | Status | Description |
|---|---|---|---|---|---|---|
| AD2S1210SST-EP-RL7 | 48 | LQFP | SnPb | -55C TO 125C | Released | 10-Bit to 16-Bit Resolver to Digital Converter with Reference Oscillator |
| AD5235BRU25-EP-RL7 | 16 | TSSOP | SnPb | -40C to 125C | Released | Nonvolatile, Dual-Channel, 1024-Position, Digital Potentiometer |
| AD5324SRMZ-EP-RL7 | 10 | Mini_SO | NiPdAu | -55C to 105C | Released | 2.5 V to 5.5 V, 500 µA Quad Voltage Output 12-Bit DAC |
| AD712TRZ-EP-R7 | 8 | SOIC_N | NiPdAu | -55C to 125C | Released | Dual Precision, Low Cost, High Speed, BiFET Op Amp |
| AD7490SRU-EP-RL7 | 28 | TSSOP | SnPb | -55C to 125C | Released | 16-Channel, 1MSPS, 12-Bit ADC with Sequencer |
| AD7980SRMZ-EP-RL7 | 10 | Mini_SO | NiPdAu | -55C to 105C | Released | 16-Bit, 1 MSPS PulSAR® ADC in MSOP/QFN |
| AD8138SRMZ-EP-R7 | 8 | Mini_SO | NiPdAu | -55C to 105C | Released | Low Distortion Differential ADC Driver |
| AD822TRZ-EP-R7 | 8 | SOIC_N | NiPdAu | -55C to 125C | Released | Single-Supply, Rail-to-Rail Low Power FET-Input Op Amp |
| AD8574TRU-EP-RL | 14 | TSSOP | SnPb | -55C to 125C | Released | Quad, Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier |
| ADF4002SRU-EP-RL7 | 16 | TSSOP | SnPb | -55C to 125C | Released | Phase Detector / PLL Frequency Synthesizer |
| ADF4106SRU-EP-R7 | 16 | TSSOP | SnPb | -55C to 125C | Released | PLL Frequency Synthesizer |
| ADG3304SRU-EP-RL7 | 14 | TSSOP | SnPb | -55C to 125C | Released | Low Voltage 1.15 V to 5.5 V, 4 Channel, Bidirectional, Logic Level Translator |
| ADG419SRMZ-EP-RL7 | 8 | Mini_SO | NiPdAu | -55C to 105C | Released | LC2MOS Precision Mini-DIP Analog Switch |
| ADG619SRJZ-EP-RL7 | 8 | SOT23 | NiPdAu | -55C to 125C | Released | CMOS, ±5 V/+5 V, 4 Ω, Single SPDT Switch (Break-Before-Make Switching Action) |
| ADG719SRJZ-EP-RL7 | 6 | SOT23 | NiPdAu | -55C to 125C | Released | CMOS 1.8 V to 5.5 V, 2.5Ω 2:1 Mux/SPDT Switch in SOT-23 |
| ADR293TRU-EP-R7 | 8 | TSSOP | SnPb | -55C to 125C | Released | Low Noise, Micropower 5.0 V Precision Voltage Reference |
| ADR431TRZ-EP-R7 | 8 | SOIC_N | NiPdAu | -55C to 125C | Released | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR434TRZ-EP-R7 | 8 | SOIC_N | NiPdAu | -55C to 125C | Released | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR435TRZ-EP-R7 | 8 | SOIC_N | NiPdAu | -55C to 125C | Released | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADUM1200UR-EP-RL7 | 8 | SOIC_N | SnPb | -55C to 105C | Released | Dual-Channel Digital Isolator (2/0 Channel Directionality) |
| ADV7123SCP170EP-RL | 48 | LFCSP | SnPb | -55C to 125C | Released | 330 MHz Triple 10-Bit High Speed Video DAC |
| OP262TRZ-EP-R7 | 8 | SOIC_N | NiPdAu | -55C to 125C | Released | 15 MHz Rail-to-Rail Operational Amplifier, Dual |
| ADF4106SRU-EP-R7 | 20 | LFCSP | NiPdAu | -55C to 125C | Released | PLL Frequency Synthesizer in an LFCSP |
| AD5666SRU-EP-2RL7 | 14 | TSSOP | SnPb | -55C to 125C | Released | Quad, 16 Bit D/A Converter with 10ppm/°C Max On-Chip Reference |
| AD5668SRU-EP-1RL7 | 16 | TSSOP | SnPb | -55C to 125C | Released | Octal, 16-Bit, SPI Voltage Output denseDAC with 5 PPM/°C on-chip reference |
| AD7476SRTZ-EP-RL7 | 6 | SOT23 | NiPdAu | -55C to 125C | Released | 1MSPS, 12-Bit ADC in |
| AD7524SRZ-EP-RL7 | 16 | SOIC_N | NiPdAu | -55C to 125C | In process | CMOS 8-Bit Buffered Multiplying DAC |
| AD7655SCP-EP-RL | 48 | LFCSP | SnPb | -55C to 125C | Released | Low Cost, 4-Channel, 1 MSPS 16-Bit PulSAR® A/D Converter |
| AD7923SRU-EP-RL7 | 16 | TSSOP | SnPb | -55C to 125C | Released | 4-Channel 200 kSPS, 12-Bit A/D Converter with Sequencer in 16-Lead TSSOP |
| AD7949SCPZ-EP-RL7 | 20 | LFCSP | NiPdAu | -55C to 125C | Released | 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC |
| AD8039SARZ-EPR7 | 8 | SOIC_N | NiPdAu | -55C to 105C | Released | Low Power, 350 MHz Voltage Feedback AmplifiersAmplifier |
| AD8231TCPZ-EP-R7 | 16 | LFCSP | NiPdAu | -55C to 125C | Released | Zero Drift, Digitally Programmable Instrumentation Amplifier |
| AD8643TRZ-EP-R7 | 14 | SOIC_N | NiPdAu | -55C to 125C | Released | Low Power, Rail-to-Rail Output, Precision JFET Quad Amplifier |
| AD9122TCPZ-EP-RL | 72 | LFCSP | NiPdAu | -55C to 105C | In process | Dual, 16-Bit, 1200 MSPS, TxDAC+® Digital-to-Analog Converter |
| AD9253BCPZ-125EP | 48 | LFCSP | NiPdAu | -55C to 125C | In process | 14 Bit 80/105/125Msps Quad ADC |
| ADA4473-1SCPZ-EPRL | 16 | LFCSP | NiPdAu | -55C to 105C | In process | Integrated 30MHz LPF&14B ENOB ADC Single |
| ADA4896-2SRMZ-EPR7 | 8 | Mini_SO | NiPdAu | TBD | In process | Low Noise Low Power R/R Op Amp Dual |
| ADA4897-1SRJZ-EPR7 | 6 | SOT23 | NiPdAu | TBD | In process | 200MHz 1/f Noise Op-AMP |
| ADG1408SRU-EP-RL7 | 16 | TSSOP | SnPb | -55C to 125C | Released | 4 Ω Ron, 4 - /8 - Channel ±15 V /12 V /±5 V iCMOS Multiplexer |
| ADG1409SRU-EP-RL7 | 16 | TSSOP | SnPb | -55C to 125C | In process | 5 Ω Ron, 4 - /8 - Channel ±15 V /12 V /±5 V iCMOS Multiplexer |
| ADG201ASRZ-EP-RL7 | 16 | SOIC_N | NiPdAu | -55C to 125C | Released | 60 Ohm, Quad SPST Switch |
| ADL5375-05SCPZEPR7 | 24 | LFCSP | NiPdAu | -55 to 105C | In process | 400 MHz to 6 GHz Broadband Quadrature Modulator |
| ADM1063SCPZ-EP-RL7 | 40 | LFCSP | NiPDAu | -40C to 105C | Released | Multisupply Supervisor/Sequencer with ADC and Temperature Monitoring |
| ADM2914-1SRQZ-RL7 | 16 | QSOP (full qual) | NiPdAu | TBD | In process | Quad UV/OV Positive/Negative Voltage Supervisor |
| ADXRS646BBGZ-EP | 32 | BGA | SnPb | -55C to 125C | In process | ±250°/1sec Yaw Rate Gyros |
| ADF4106SCPZ-EP-R7 | 20 | LFCSP | NiPdAu | -55C to 125C | Released | PLL Frequency Synthesizer in an LFCSP |
| ADA4930-1SCPZ-EPRL | 16 | LFCSP | NiPdAu | -55C to 105C | In process | UltraLow Dist Low Vltg ADC Driver |
| ADP1720TRMZ3.3-EP | 8 | Mini_SO | NiPdAu | -55C to 125C | Released | 50 mA, High Voltage, Micropower Linear Regulator (3.3Vout Option) |
| ADXL345TCCZ-EP | 14 | LGA | Au | -55C to 105C | In process | 3-Axis, ±2 g/±4 g/±8 g/±16 g Digital Accelerometer |
| ADR01TUJZ-EP-R7 | 5 | TSSOP | NiPdAu | -55C to 125C | In process | 5V precision reference |
| AD9266TCPZ-40-EP | 32 | LFCSP | NiPdAu | -55C to 125C | In process | 16-Bit, 20/40/65/80 MSPS, 1.8 V Analog-to-Digital Converter |
| ADG1212SRU-EP-RL7 | 14 | TSSOP | SnPb | -55C to 125C | In process | Quad +/-15V SPST Switch with low Capacitance |