环境监测

环境监测

ADIs broad portfolio of high performance signal processing solutions enable environmental test equipment OEMs to guarantee that their customers are getting the most accurate and precise measurements possible. ADI products represent the highest in quality and performance standards.

Electrochemical Gas Detector Block Diagram

Electrochemical Gas Detector Block Diagram

Featured Products

Amplifiers
ADA4505-1: 10µA, RRIO, Zero Input Crossover Distortion Single Op Amp
ADA4500-2: 8.7MHz, 15nV/√Hz, RRIO, Zero Input Crossover Distortion Dual Op Amp
ADA4051-1: 1.8 V, µpower, Zero-Drift, RRIO Single Amplifier
ADA4051-2: 1.8V, µPower, Zero-Drift, RRIO Dual Amplifier
ADA4528-1: Precision, Ultralow Noise, RRIO, Zero-Drift Op Amp
AD8538: Low Power, Precision, Auto-Zero Op Amp (5-lead TSOT-23)

ADCs
AD7457: Pseudo Differential Input, 100 kSPS, 12-Bit ADC in 8-Lead SOT-23
ADUC8xx: 12 bit microcontrollers

References
ADR29x: Low Noise Micropower Precision Voltage References
ADR34xx: Micro-power, High-accuracy Voltage References

Muxes/Switches
ADG633: CMOS, ±5 V/+5 V/+3 V, Triple SPDT Switch
ADG71x: CMOS Low Voltage Switches
ADG5408: High Voltage Latch-up Proof 4-/8-Channel Multiplexers
ADG5409: High Voltage Latch-up Proof 8-Channel Multiplexers
ADG1207: Low Capacitance, 8 - Channel ±15 V/12 V iCMOS™ Multiplexer

Power Management
ADP2503: 600 mA, 2.5 MHz Buck-Boost DC-to-DC Converter
ADP2108: Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter
ADP160: Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator
ADP667: +5 V Fixed, Adjustable Low-Dropout Linear Voltage Regulator

提供意见反馈 X

提供意见反馈

关闭